IESNA:LM-63-2002
[TEST]P975141
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/13/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34514)
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12EN-LD2-27-UNV-L940-CD1
[LUMINAIRE] METALUX ENCOUNTER 1x2 2700LM PACKAGE 90CRI 4000K TROFFER
[LAMP] 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.20A 24.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2817.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 24.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
968.7 951.8 945.0 961.9 931.4 934.8 924.7 897.6 894.2 887.4 
860.3 840.0 826.5 796.0 772.3 755.4 711.4 691.0 670.7 633.5 
592.9 572.5 531.9 494.7 457.4 420.2 376.2 335.5 291.2 247.2 
203.1 162.5 121.9 84.6 50.8 20.3 0.0 
968.7 965.3 961.9 958.5 945.0 938.2 924.7 911.1 897.6 880.7 
863.7 840.0 823.1 799.4 768.9 738.4 721.5 687.7 660.6 633.5 
596.2 562.4 525.1 491.3 450.7 410.0 366.0 321.7 284.4 237.0 
196.4 159.1 118.5 81.3 50.8 23.7 0.0 
968.7 965.3 965.3 955.1 945.0 934.8 928.1 914.5 901.0 877.3 
860.3 843.4 816.3 799.4 765.5 745.2 711.4 687.7 657.2 623.3 
582.7 548.8 511.6 477.7 430.3 389.7 352.5 311.5 274.3 230.2 
182.8 142.2 111.7 91.4 57.6 23.7 0.0 
968.7 972.4 972.4 961.9 961.9 934.8 928.1 917.9 904.4 890.8 
867.1 840.0 823.1 796.0 772.3 741.8 711.4 684.3 650.4 616.6 
579.3 552.2 511.6 474.4 433.7 396.5 349.1 308.1 253.9 206.5 
169.3 142.2 125.3 94.8 54.2 27.1 0.0 
968.7 968.7 961.9 965.3 951.8 945.0 928.1 914.5 904.4 884.0 
867.1 846.8 823.1 796.0 772.3 745.2 714.7 684.3 650.4 623.3 
586.1 548.8 511.6 474.4 437.1 396.5 352.5 301.3 250.6 203.1 
165.9 149.0 132.0 94.8 54.2 27.1 0.0 
